Premium 3.3 ft (1m) HDMI® to DVI-D Cable - M/M
ZENDVIHDMI1Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
$46.99 USD
In Stock: United States : 38
The ZENDVIHDMI1 high quality, 3.3-foot (1m) HDMI® to DVI Cable bridges the gap between HDMI and DVI video devices.
The StarTech.com Advantage
- Replace worn-out or missing HDMI® to DVI cables with this high quality, 3.3 ft (1m) HDMI to DVI Digital Video Cable
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A2376706 |
| TechData Dis | 04256B |
| Ingram Micro USA | H37804 |
| Synnex US | STA-ZENDVIHDMI1 |
| UPC Code | 065030815574 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - DVI-D (19 pin) Male |
| Connector B | 1 - HDMI (19 pin) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 3.3 ft [1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Premium 3.3 ft (1m) HDMI® to DVI-D Cable - M/M |
Certifications, Reports and Compatibility
Related Products
ZENDVIHDMI2 Premium 6.6 ft (2m) HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
$62.99
ZENDVIHDMI4 Premium 13.1 ft (4m) HDMI® to DVI-D Cable - M/M Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display
$74.99
Downloads
Data Sheet(s)
- ZENDVIHDMI1_Datasheet.pdf
English - ZENDVIHDMI1_Datasheet-ES.pdf
Español - ZENDVIHDMI1_Datasheet-FR.pdf
Français - ZENDVIHDMI1_Datasheet-IT.pdf
Italiano - ZENDVIHDMI1_Datasheet-NL.pdf
Nederlands

















