10 ft S-Video to Composite Video Adapter Cable - MM
SVID2RCAMM10This 10ft S-Video to Composite Video Adapter Cable features a male S-Video connector as well as a male Composite Video connection, letting you connect devices with composite (“RCA”) video output to displays that use an S-Video connection (or displays with RCA connectors to devices with S-Video output).
The S-Video to Composite Video Adapter offers high quality construction that minimizes interference and produces a high-quality image without the need for bulky converters.
The StarTech.com Advantage
- Backed by StarTech.com's Lifetime Warranty
- S-Video Composite cable works with all VGA with S-Video interface
- The cable allows an S-Video device to be connected to a composite video device
Features
- Also works on S-Video devices with a 7 pin connectors
- Precision stranded copper conductors deliver the ultimate color separation clarity
- 75 Ohm Impedance
- 24K Gold Plated Connectors
Applications
- Allows notebook computers with only S-Video output to display on almost any TV.
- Converts S-Video outputs of DVD player, Camcorders, Satellite Dish System and any video based component to your TV or monitor
Product Numbers
| Dell Harmony | A0491912 |
| TechData Dis | 20156A |
| Ingram Micro USA | F55702 |
| Synnex US | STA-SVID2RCAMM10 |
| UPC Code | 065030811361 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6" S-Video to Composite Video Adapter |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVID2RCAMM10_Datasheet.pdf
English - SVID2RCAMM10_Datasheet-ES.pdf
Español - SVID2RCAMM10_Datasheet-FR.pdf
Français - SVID2RCAMM10_Datasheet-IT.pdf
Italiano - SVID2RCAMM10_Datasheet-NL.pdf
Nederlands


















