12 ft HQ Coaxial Composite RCA Video Cable
RCAVIDHQ12 $7.99 USD
In Stock: United States : 54
Prices may be lower from Resellers: View all Resellers View all Distributors
This high quality 12ft Coaxial Composite Video Cable offers the length and quality you need to make exceptional RCA/Composite video connections.
The StarTech.com Advantage
- 12 ft. length ensures the cable will reach anywhere you need it to go
Features
- The StarTech.com lifetime warranty
- 12 ft. length
Applications
- Connect your workspace with StarTech.com coaxial composite RCA cables over any distance
Product Numbers
| UPC Code | 065030785112 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 12 ft [3.7 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 12 Ft. Coaxial RCA Composite Video Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RCAVIDHQ12_Datasheet.pdf
English - RCAVIDHQ12_Datasheet-ES.pdf
Español - RCAVIDHQ12_Datasheet-FR.pdf
Français - RCAVIDHQ12_Datasheet-IT.pdf
Italiano - RCAVIDHQ12_Datasheet-NL.pdf
Nederlands


