12 ft Premium Composite Video Cable
COMPHQ12 $18.99 USD
In Stock: United States : 101
Prices may be lower from Resellers: View all Resellers View all Distributors
Get gold-star performance with StarTech.com’s premium video cables. Our gold-plated Composite cables are specifically designed to provide the superior resolution and clarity demanded by today’s top of the line home theatre and video applications. You get maximum performance and reliability, backed by our lifetime warranty.
The StarTech.com Advantage
- Gold plated Composite Video cable designed for today’s home theater applications
- StarTech.com’s Composite cable delivers the sharpest and clearest picture possible
- Backed by StarTech.com’s lifetime warranty
Features
- Gold plated heavy duty connectors offer superior signal transfer and corrosion resistance
- Ultra flexible PVC Jacket and non-slip grip for easy installation
- Connectors provide excellent strain relief that keeps your cable intact
- High resolution, low loss video cable delivers sharp, accurate picture with superb clarity and brightness
- Connect DVD, VCR, Camcorder, TV and other video equipments with composite RCA connectors
Applications
- Connect DVD, VCR, Camcorders, TV and other video equipment with Composite RCA connector
Product Numbers
| UPC Code | 065030807364 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Physical Characteristics | |
| Cable Length | 12 ft [3.7 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- COMPHQ12_Datasheet.pdf
English - COMPHQ12_Datasheet-ES.pdf
Español - COMPHQ12_Datasheet-FR.pdf
Français - COMPHQ12_Datasheet-IT.pdf
Italiano - COMPHQ12_Datasheet-NL.pdf
Nederlands


