12 ft Composite Video and RCA Audio cable
COMPAAHQ12 $42.99 USD
In Stock: United States : 34
Prices may be lower from Resellers: View all Resellers View all Distributors
This 12ft Composite Video + RCA Audio cable provides both high composite video and RCA audio in one convenient, durable cable.
Backed by Lifetime Warranty
The StarTech.com Advantage
- Gold plated Composite RCA video and audio cable designed for today’s audio and home theater applications
- StarTech.com’s composite video and RCA audio cable delivers the sharpest, clearest picture and sound possible
- Backed by StarTech.com’s lifetime warranty
Features
- Gold plated heavy duty connectors
- Ultra flexible PVC Jacket for easy installation
- Composite video and audio connectors in one cable
- Connectors provide excellent strain relief that keeps your cable intact
- High resolution, low loss Audio/Video cable delivers sharp, accurate picture with superb clarity and brightness
- Color coded connectors for easy installation
- Connects equipment with RCA composite video and audio jacks to televisions and projectors with RCA composite input jacks
Applications
- Works with TVs, VCRs, DVD players and satellite receivers with composite video connectors
Product Numbers
| D and H | COMPAAHQ12 |
| Ingram Micro USA | N71137 |
| Synnex US | STA-COMPAAHQ12 |
| UPC Code | 065030807524 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| 1 - Stereo Audio (2 x RCA) Male | |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| 1 - Stereo Audio (2 x RCA) Male | |
| Physical Characteristics | |
| Cable Length | 12 ft [3.7 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.7 lb [0.8 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- COMPAAHQ12_Datasheet.pdf
English - COMPAAHQ12_Datasheet-ES.pdf
Español - COMPAAHQ12_Datasheet-FR.pdf
Français - COMPAAHQ12_Datasheet-IT.pdf
Italiano - COMPAAHQ12_Datasheet-NL.pdf
Nederlands







