25 ft Premium Composite Video Cable
COMPHQ25 $24.80 USD
In Stock: United States : 22
This 25ft Composite Video Cable is a premium quality cable designed to deliver a high quality video connection to/from Composite video sources.
Featuring heavy duty gold-plated connectors for superior resistance to corrosion and optimized signal transfer capability, this high quality Composite video cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Gold plated Composite Video cable designed for today’s home theater applications
- StarTech.com’s Composite cable delivers the sharpest and clearest picture possible
- Backed by StarTech.com’s lifetime warranty
Features
- Gold plated heavy duty connectors offer superior signal transfer and corrosion resistance
- Ultra flexible PVC Jacket and non-slip grip for easy installation
- High resolution, low loss video cable delivers sharp, accurate picture with superb clarity and brightness
- High resolution, low loss video cable delivers sharp, accurate picture with superb clarity and brightness
- Connect DVD, VCR, Camcorder, TV and other video equipments with composite RCA connectors
Applications
- Connect DVD, VCR, Camcorders, TV and other video equipment with Composite RCA connector
Product Numbers
| ASI Distribution USA | 88626 |
| D and H | COMPHQ25 |
| Ingram Micro USA | E24230 |
| Synnex US | STA-COMPHQ25 |
| UPC Code | 065030807395 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Physical Characteristics | |
| Cable Length | 25 ft [7.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.6 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- COMPHQ25_Datasheet.pdf
English - COMPHQ25_Datasheet-ES.pdf
Español - COMPHQ25_Datasheet-FR.pdf
Français - COMPHQ25_Datasheet-IT.pdf
Italiano - COMPHQ25_Datasheet-NL.pdf
Nederlands





















