30 ft S-Video Cable - M/M
SVIDEOMM30 $15.99 USD
In Stock: United States : 46
Prices may be lower from Resellers: View all Resellers View all Distributors
This 30ft S-Video Cable features two 4 DIN male (S-Video) connectors, providing a female to female connection between an S-Video output device such as a DVD player, and a device or display that features an S-Video input jack.
Expertly designed and constructed of only top quality materials, the S-VIDEO/Super VHS Multimedia Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Position your S-video devices up to 30 feet away from display
- Replace worn-out or missing S-Video cables with this high quality, 30ft S-Video Cable - M/M
- Backed by StarTech.com's lifetime warranty
Features
- 30 ft. reach
Applications
- Connects 2 Stacked S-Video components
Product Numbers
| Synnex US | STA-SVIDEOMM30 |
| UPC Code | 065030793117 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 30 ft [9.1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 30 ft. Coaxial S-Video Cable M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVIDEOMM30_Datasheet.pdf
English - SVIDEOMM30_Datasheet-ES.pdf
Español - SVIDEOMM30_Datasheet-FR.pdf
Français - SVIDEOMM30_Datasheet-IT.pdf
Italiano - SVIDEOMM30_Datasheet-NL.pdf
Nederlands


