6 ft Coaxial Composite RCA Video Cable - M/M
RCAVIDHQ6 $6.99 USD
In Stock: United States : 532
This high quality 6ft Coaxial Composite Video Cable offers the quality you need to make exceptional RCA/Composite video connections.
The StarTech.com Advantage
- 6 ft. length ensures our cables go anywhere you need them to go.
Features
- StarTech.com lifetime warranty on all parts
- 6 ft. length to ensure that you can connect your workspace efficiently and easily
Applications
- Connect your workspace with StarTech.com coaxial composite RCA cables over any distance
Product Numbers
| Ingram Micro USA | CH4511 |
| Synnex US | STA-RCAVIDHQ6 |
| UPC Code | 065030785082 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. Coaxial RCA Composite Video Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RCAVIDHQ6_Datasheet.pdf
English - RCAVIDHQ6_Datasheet-ES.pdf
Español - RCAVIDHQ6_Datasheet-FR.pdf
Français - RCAVIDHQ6_Datasheet-IT.pdf
Italiano - RCAVIDHQ6_Datasheet-NL.pdf
Nederlands
















