75 ft Premium Composite Video Cable
COMPHQ75Deliver premium quality video connections between your home theatre applications
This 75ft Composite Video Cable is a premium quality cable designed to deliver a high quality video connection to/from Composite video sources.
Featuring heavy duty gold-plated connectors for superior resistance to corrosion and optimized signal transfer capability, this high quality Composite video cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Gold plated Composite Video cable designed for today's home theater applications
- Delivers the sharpest and clearest picture possible
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Synnex US | STA-COMPHQ75 |
| UPC Code | 065030807432 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Composite Video (1 x RCA) Male |
| Connector B | 1 - Composite Video (1 x RCA) Male |
| Physical Characteristics | |
| Cable Length | 75 ft [22.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 3.6 lb [1.6 kg] |
| What's in the Box | |
| Included in Package | 1 - 75 ft Premium Composite Video Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- COMPHQ75_Datasheet.pdf
English - COMPHQ75_Datasheet-ES.pdf
Español - COMPHQ75_Datasheet-FR.pdf
Français - COMPHQ75_Datasheet-IT.pdf
Italiano - COMPHQ75_Datasheet-NL.pdf
Nederlands









