75 ft Premium S-Video Cable
SVIDHQ75This 75ft S-Video cable features two gold-plated S-Video connectors to ensure premium performance and is specifically designed to offer the superior resolution and clarity demanded by high end home theatre and video applications.
Expertly designed and constructed of only the highest quality materials, this Premium grade S-Video Cable offers maximum reliability and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Position your S-video devices an additional 75 feet away from your device or displays
- Replace worn-out or missing S-Video cables with this high quality, 75ft Premium S-Video Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Ingram Micro USA | G53269 |
| Synnex US | STA-SVIDHQ75 |
| UPC Code | 065030806855 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 75 ft [22.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 3.2 lb [1.4 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SVIDHQ75_Datasheet.pdf
English - SVIDHQ75_Datasheet-ES.pdf
Español - SVIDHQ75_Datasheet-FR.pdf
Français - SVIDHQ75_Datasheet-IT.pdf
Italiano - SVIDHQ75_Datasheet-NL.pdf
Nederlands










