Premium 6.6 ft (2m) RF Coaxial Video Cable
ZENRFCOAX2You demand performance
You demand the highest possible quality from your video equipment. Shouldn’t you demand the same level of performance from your cables? Welcome to Cable ZEN. Constructed to outperform the competition, our RF coaxial video cables deliver crisp images and rich color reproduction worthy of the investment you have made in your equipment.
You desire order
And because performance shouldn’t come at the expense of clutter, Cable ZEN includes a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage. Performance. Order. A truly enlightened decision.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
Product Numbers
| ASI Distribution USA | 118355 |
| Synnex US | STA-ZENRFCOAX2 |
| UPC Code | 065030812511 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - Type F (RF Coax) Male |
| Connector B | 1 - Type F (RF Coax) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 6.6 ft [2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENRFCOAX2_Datasheet.pdf
English - ZENRFCOAX2_Datasheet-ES.pdf
Español - ZENRFCOAX2_Datasheet-FR.pdf
Français - ZENRFCOAX2_Datasheet-IT.pdf
Italiano - ZENRFCOAX2_Datasheet-NL.pdf
Nederlands









