Premium 6.6 ft (2m) S-Video Video Cable
ZENSVID2The ZENSVID2 S-Video Video Cable offers an impressive video interconnect that is perfect for connecting TVs, DVD Players, Home Theater PCs (HTPCs), HDTV Switches, Desktop Computers or any other equipment that uses S-Video video connectors.
Constructed to outperform the competition, our S-Video video cables deliver crisp images and rich color reproduction - worthy of the investment you have made in your equipment.
Cable ZEN cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2376776 |
| Ingram Micro USA | G56294 |
| Synnex US | STA-ZENSVID2 |
| UPC Code | 065030812283 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - S-Video (4 pin; Mini-DIN) Male |
| Connector B | 1 - S-Video (4 pin; Mini-DIN) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 6.6 ft [2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENSVID2_Datasheet.pdf
English - ZENSVID2_Datasheet-ES.pdf
Español - ZENSVID2_Datasheet-FR.pdf
Français - ZENSVID2_Datasheet-IT.pdf
Italiano - ZENSVID2_Datasheet-NL.pdf
Nederlands

















