Premium 9.8 ft (3m) Digital Coaxial Audio Cable
ZENDIGCOAX3 $34.99 USD
In Stock: United States : 120
A high quality 3m (9.8ft) digital coaxial cable, great for HDTVs, DVD Players, Projectors, Receivers, Home Theater PCs, CD Players, and other equipment.
Our digital coaxial audio cables deliver clear, responsive sound reproduction worthy of the investment you have made in your equipment.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030812481 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - Digital Coax Audio (RCA) Male |
| Connector B | 1 - Digital Coax Audio (RCA) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 9.8 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENDIGCOAX3_Datasheet.pdf
English - ZENDIGCOAX3_Datasheet-ES.pdf
Español - ZENDIGCOAX3_Datasheet-FR.pdf
Français - ZENDIGCOAX3_Datasheet-IT.pdf
Italiano - ZENDIGCOAX3_Datasheet-NL.pdf
Nederlands





