Premium 9.8 ft (3m) RF Coaxial Video Cable
ZENRFCOAX3The ZENRFCOAX3 RF Coaxial Video Cable offers a high quality video interconnect, perfect for connecting TVs, DVD Players, Home Theater PCs (HTPCs), HDTV Switches, Desktop Computers or any other equipment that uses RF Coaxial Video connectors.
Constructed to outperform the competition, our RF Coaxial Video cables deliver crisp images and rich color reproduction - worthy of the investment you have made in your equipment.
Cable ZEN cables include a unique color-coding stripe and cable management system that simplifies connections and keeps your setup organized and easy to manage.
The StarTech.com Advantage
- Unique striping and cable management system
- Gold-plated connectors and quality cable construction
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030812528 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PE - Polyethylene |
| Connector(s) | |
| Connector A | 1 - Type F (RF Coax) Male |
| Connector B | 1 - Type F (RF Coax) Male |
| Physical Characteristics | |
| Color | Gray |
| Cable Length | 9.8 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- ZENRFCOAX3_Datasheet.pdf
English - ZENRFCOAX3_Datasheet-ES.pdf
Español - ZENRFCOAX3_Datasheet-FR.pdf
Français - ZENRFCOAX3_Datasheet-IT.pdf
Italiano - ZENRFCOAX3_Datasheet-NL.pdf
Nederlands



