10 ft Toslink Digital Optical SPDIF Audio Cable
THINTOS10This 10ft Toslink optical digital audio Cable provides maximum audio clarity with no distortion or signal interference, allowing you to get the most out of your digital audio gear for rich, detailed sound, even at extreme volumes.
Thinner and more flexible than our regular Toslink cables, this cable is perfect for installations where space is tight. The flexible PVC jacket construction lets you bend the cable into any position you need while maintaining optimum fiber alignment so the sound quality doesn’t drop.
The StarTech.com Advantage
- Ultra thin and light weight
- Ideal for installations where space is tight or limited
- High resolution digital cable with Toslink connectors offer the most acurate digital audio signal transfer for maximum audio clarity and resolution
Features
- Delivers the most acurate bitstream transfer for the clearest and smoothest sound from your digital audio device
- Thin digital optical cables are backed by Startech.com's lifetime warranty
- Ultra thin flexible PVC jacket constuction makes installation very easy even in hard to reach areas
- Startech.com's optical cable offers high quality digital sound from your computer to digital audio home theater systems
- Metal shell connector designed for lifelong durability
- Toslink connector keeps fiber optical alignment for maximum data transfer
Applications
- Connect your PC with Toslink connectors to an audio home theatre system
- Ideal for DAT recorders, CD Players, CD Recorders, DVD players, Home Receiver, satellite dish and other types of digital audio products using Toslink optical interface
Product Numbers
| Dell Harmony | A1469959 |
| TechData Dis | 46020K |
| ASI Distribution USA | 83251 |
| D and H | THINTOS10 |
| Ingram Micro USA | C79037 |
| Synnex US | STA-THINTOS10 |
| UPC Code | 065030802642 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Toslink (SPDIF; Optical) Male |
| Connector B | 1 - Toslink (SPDIF; Optical) Male |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 10 ft [3 m] |
| Product Length | 120 in [3048 mm] |
| Product Weight | 0.5 oz [15 g] |
| Packaging Information | |
| Package Quantity | 1 |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 ft Toslink Digital Optical SPDIF Audio Cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- THINTOS10_Datasheet.pdf
English - THINTOS10_Datasheet-ES.pdf
Español - THINTOS10_Datasheet-FR.pdf
Français - THINTOS10_Datasheet-IT.pdf
Italiano - THINTOS10_Datasheet-NL.pdf
Nederlands



















