10 ft Coax High Res Low Profile VGA Monitor Extension Cable - HD15 M/F
MXT101LP10This 10ft VGA extension cable features a super-thin lightweight design, as well as slim, low profile HDDB15 connectors - a high quality solution that can easily be carried in a laptop bag, or used to minimize cable clutter in desktop environments.
The VGA Extension cable is designed to extend a VGA video connection without the annoying "ghosting" and fuzzy images that are inherent with non-coaxial cables.
Features
- Ideal for high resolution monitors (1024x768 and above)
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Molded connector ends with strain relief
Applications
- Extends VGA/SVGA monitor cable
- Lightweight video cable for laptop use
Product Numbers
| TechData Dis | 07359B |
| Ingram Micro USA | K23900 |
| Synnex US | STA-MXT101LP10 |
| UPC Code | 065030818759 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- MXT101LP10_Datasheet.pdf
English - MXT101LP10_Datasheet-ES.pdf
Español - MXT101LP10_Datasheet-FR.pdf
Français - MXT101LP10_Datasheet-IT.pdf
Italiano - MXT101LP10_Datasheet-NL.pdf
Nederlands













