10 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M
MXT101MMLP10Connect your VGA monitor with the highest quality connection available
The MXT101MMLP10 10-foot, Low Profile High Resolution Monitor VGA Extension Cable, is designed to provide the highest video quality available through VGA. This super-thin High Resolution Monitor VGA Cable features slim, low-profile HDDB15 connectors, and offers a lightweight design that makes a hassle-free addition to a notebook/laptop operating environment.
This premium quality High Resolution Monitor VGA Cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Keep as a spare cord, perfect for use on the road with a laptop
- Replace worn-out or missing VGA cables with this high quality, 10ft Low Profile High Resolution Monitor VGA Cable – HD15 M/M
- Backed by StarTech.com lifetime warranty
Features
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Molded connector ends with strain relief
Applications
- Replacement VGA/SVGA monitor cable
- Lightweight video cable for laptop
- Ideal for high resolution monitors (1024x768 and above)
Product Numbers
| TechData Dis | 07342B |
| ASI Distribution USA | 88782 |
| D and H | MXT101MMLP10 |
| Ingram Micro USA | KZ8166 |
| Synnex US | STA-MXT101MMLP10 |
| UPC Code | 065030818780 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 32 AWG |
| Cable Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 10 ft Thin Coax High Res Monitor VGA Cable -Low Profile HD15 M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MXT101MMLP10_Datasheet.pdf
English - MXT101MMLP10_Datasheet-ES.pdf
Español - MXT101MMLP10_Datasheet-FR.pdf
Français - MXT101MMLP10_Datasheet-IT.pdf
Italiano - MXT101MMLP10_Datasheet-NL.pdf
Nederlands




















