6 ft Coax High Res Low Profile VGA Monitor Extension Cable - HD15 M/F
MXT101LP6StarTech.com's High Resolution Monitor VGA Extension Cables are designed to provide the highest video quality available through a VGA connection.
These superthin lightweight cables come with slim low profile HDDB15 connectors, and are perfect for carrying in your laptop bag, or to minimize cable clutter in desktop environments. They eliminate the annoying "ghosting" and fuzzy images inherent with non-coaxial cables.
Features
- Ideal for high resolution monitors (1024x768 and above)
- Impedance matched at 75 Ohms for full brightness and vibrant picture color
- Molded connector ends with strain relief
Applications
- Extends VGA/SVGA monitor cable
- Lightweight video cable for laptop
Product Numbers
| ASI Distribution USA | 119713 |
| D and H | MXT101LP6 |
| Ingram Micro USA | CH4501 |
| Synnex US | STA-MXT101LP6 |
| UPC Code | 065030818742 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | Black |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- MXT101LP6_Datasheet.pdf
English - MXT101LP6_Datasheet-ES.pdf
Español - MXT101LP6_Datasheet-FR.pdf
Français - MXT101LP6_Datasheet-IT.pdf
Italiano - MXT101LP6_Datasheet-NL.pdf
Nederlands

















