6 ft Basic Monitor Cable DB9 to HDDB15 M/M
MXT915HMM $7.99 USD
In Stock: United States : 38
This 6ft basic monitor cable features high quality construction to ensure maximum video performance.
The StarTech.com Advantage
- Position your monitor an additional 6 feet away from your computer
- Replace worn-out or missing monitor cables with this high quality, 6ft Basic Monitor Cable DB9 to HDBB15 M/M
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A5043571 |
| Ingram Micro USA | NE7874 |
| Synnex US | STA-MXT915HMM |
| UPC Code | 065030783637 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Male |
| Physical Characteristics | |
| Color | Beige |
| Cable Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 FOOT MONITOR CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MXT915HMM_Datasheet.pdf
English - MXT915HMM_Datasheet-ES.pdf
Español - MXT915HMM_Datasheet-FR.pdf
Français - MXT915HMM_Datasheet-IT.pdf
Italiano - MXT915HMM_Datasheet-NL.pdf
Nederlands













