DB9 to HDDB15 Cable Adapter M/F
GC915MF $0.89 USD
In Stock: United States : 3
Prices may be lower from Resellers: View all Resellers View all Distributors
Only the best-quality components are used when StarTech.com’s expert manufacturing team creates our cable supplies and this adapter is no different. Our Adapter DB9M to HDDB15F is used to connect a 9 pin Multisync monitor to a VGA computer. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Applications
- Connects a 9 pin Multisync monitor to a VGA computer
Product Numbers
| UPC Code | 065030200981 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| General Specifications | DB9 Male, High Density DB15 Female |
| Physical Characteristics | |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 9 to 15 Pin High Density Adaptor M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC915MF_Datasheet.pdf
English - GC915MF_Datasheet-ES.pdf
Español - GC915MF_Datasheet-FR.pdf
Français - GC915MF_Datasheet-IT.pdf
Italiano - GC915MF_Datasheet-NL.pdf
Nederlands


