DVI-I Coupler / Gender Changer - F/F
GCDVIIFFJoin two DVI-I cables together to make a longer cable
$18.99 USD
In Stock: United States : 442
This DVI-I to DVI-I gender changer delivers an economical way to extend the reach of your analog or digital DVI cables by joining two short DVI cables together.
The DVI-I gender changer is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- A cost-effective solution - couple two DVI-I cables together and eliminate the need of replacing existing cables
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A4309633 |
| TechData Dis | 07358B |
| ASI Distribution USA | 87854 |
| D and H | GCDVIIFF |
| Ingram Micro USA | J96338 |
| Synnex US | STA-GCDVIIFF |
| UPC Code | 065030818711 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Female |
| Connector B | 1 - DVI-I (29 pin) Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | DVI-I Coupler / Gender Changer - F/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GCDVIIFF_Datasheet.pdf
English - GCDVIIFF_Datasheet-ES.pdf
Español - GCDVIIFF_Datasheet-FR.pdf
Français - GCDVIIFF_Datasheet-IT.pdf
Italiano - GCDVIIFF_Datasheet-NL.pdf
Nederlands