DVI to VGA Cable Adapter - M/F
DVIVGAMFConnect your DVI-I Display to a VGA video card
$9.99 USD
In Stock: United States : 18043
The DVIVGAMF DVI-I to VGA Display Adapter (M/F) is used to convert a DVI Male connector to a VGA female connector. The DVI to VGA adapter is constructed of high quality materials to ensure dependability, and is backed by StarTech.com's lifetime warranty.
Note: This product is intended for connections between DVI-I and VGA devices. If your device uses a DVI-D connector, please refer to StarTech.com's DVI to VGA Converter DVI2VGACON.The StarTech.com Advantage
- Allows the connection of a VGA monitor cable to a DVI-I monitor
- Connect a VGA only computer to a DVI-I monitor
- Backed by StarTech.com lifetime warranty
Features
- DVI-I (Male) to VGA (Female) Connectors
Applications
- Connect a VGA monitor to a DVI video card
Product Numbers
| Dell Harmony | A0431162 |
| TechData Dis | 852569 |
| ASI Distribution USA | 81362 |
| D and H | DVIVGAMF |
| Ingram Micro USA | 212841 |
| Synnex US | STA-DVIVGAMF |
| UPC Code | 065030787598 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DVI-I (29 pin) Male |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DVI to VGA Adapter M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- DVIVGAMF_Datasheet.pdf
English - DVIVGAMF_Datasheet-ES.pdf
Español - DVIVGAMF_Datasheet-FR.pdf
Français - DVIVGAMF_Datasheet-IT.pdf
Italiano - DVIVGAMF_Datasheet-NL.pdf
Nederlands