HDMI® Coupler / Gender Changer - F/F
GCHDMIFFA cost-effective way of joining 2 shorter Stanard or High Speed HDMI® Cables together.
The GCHDMIFF HDMI® gender changer provides a cost-effective way to join two short Standard or High Speed HDMI cables together, instead of using a single long cable - with no loss of quality or signal integrity.
The gender changer (HDMI) is backed by Lifetime Warranty, guaranteeing long-lasting durability and performance.
The StarTech.com Advantage
- A cost-effective solution - couple two Standard or High Speed HDMI® Cables together and eliminate the need of replacing existing cables
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| TechData Dis | 617253 |
| Ingram Micro USA | M59919 |
| Synnex US | STA-GCHDMIFF |
| UPC Code | 065030824057 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Female |
| Connector B | 1 - HDMI (19 pin) Female |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - HDMI® Coupler / Gender Changer - F/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GCHDMIFF_Datasheet.pdf
English - GCHDMIFF_Datasheet-ES.pdf
Español - GCHDMIFF_Datasheet-FR.pdf
Français - GCHDMIFF_Datasheet-IT.pdf
Italiano - GCHDMIFF_Datasheet-NL.pdf
Nederlands