HDMI® to DVI-D Video Cable Adapter - M/F
HDMIDVIMFConnect DVI capable devices to HDMI®-enabled devices and vice versa
The HDMIDVIMF HDMI® to DVI Cable Adapter features one male HDMI connector and one DVI-D dual link female connector, allowing you to connect DVI capable devices to HDMI-enabled devices and vice versa.
Designed and constructed to provide a dependable HDMI to DVI connection, this high quality cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- A cost-effective way of connecting HDMI®-capable devices to DVI devices and vice versa
- Eliminates the need for multiple cables and clutter
- Backed by StarTech.com lifetime warranty
Features
- HDMI® (male) to DVI-D dual link (female) connector
Applications
- The HDMI® to DVI adapter allows for an easy and hassle free connection to any HDMI-enabled or DVI-capable display
Product Numbers
| Dell Harmony | A0963880 |
| TechData Dis | 07312B |
| ASI Distribution USA | 88779 |
| D and H | HDMIDVIMF |
| Ingram Micro USA | CK9835 |
| Synnex US | STA-HDMIDVIMF |
| UPC Code | 065030811378 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Gold |
| Connector(s) | |
| Connector A | 1 - HDMI (19 pin) Male |
| Connector B | 1 - DVI-D (25 pin) Female |
| Physical Characteristics | |
| Color | Black |
| Product Length | 2 in [50 mm] |
| Product Width | 1.6 in [40 mm] |
| Product Height | 0.6 in [15 mm] |
| Product Weight | 0.1 lb [0 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | HDMI® to DVI-D Video Cable Adapter - M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- HDMIDVIMF_Datasheet.pdf
English - HDMIDVIMF_Datasheet-ES.pdf
Español - HDMIDVIMF_Datasheet-FR.pdf
Français - HDMIDVIMF_Datasheet-IT.pdf
Italiano - HDMIDVIMF_Datasheet-NL.pdf
Nederlands