CHECKOUT Your Cart: Empty

Mini DVI to HDMI® Video Adapter for Macbooks® and iMacs®- M/F

MDVIHDMIMF

Connect your Mini DVI Apple MacBook® or iMac® computer to your HDTV

$23.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1043
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The MDVIHDMIMF Mini DVI to HDMI® Video Adapter for MacBooks® and iMacs® features one 32-pin mini-DVI Male and one HDMI Female connector, allowing the video signal from a mini DVI equipped device to be output to an HDMI-equipped TV set or A/V Receiver.

This is the perfect solution for using your HDTV instead of a computer monitor, or watch movies directly on your TV from your mini DVI equipped Apple MacBook or iMac Computer.

The StarTech.com Advantage
  • Add an external monitor to a mini-DVI equipped Apple® MacBook® or iMac® computer and create a simple dual display setup
  • Easy to use and install
  • Backed by StarTech.com Lifetime Warranty
Product Numbers
TechData Dis 41449N
D and H MDVIHDMIMF
Ingram Micro USA V07332
Synnex US STA-MDVIHDMIMF
UPC Code 065030832021
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A Mini-DVI (32 pin) Male
Connector B HDMI (19 pin) Female
Physical Characteristics
Cable Length 8 in [203.2 mm]
Product Weight 0.6 lb [0.3 kg]
Special Notes / Requirements
Note This product is not manufactured or endorsed by Apple Computer Inc.
Packaging Information
Shipping (Package) Weight 0.6 lb [0.3 kg]
What's in the Box
Included in Package 1 - Mini DVI to HDMI® Video Adapter for Macbooks® and iMacs®- M/F
Certifications, Reports and Compatibility