CHECKOUT Your Cart: Empty

Mini DVI to VGA Video Cable Adapter for Macbooks and iMacs

MDVIVGAMF

Connect an Apple® mini DVI-equipped computer to a VGA monitor.

$23.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 415
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This MINI DVI TO VGA Female Video Adapter Cable allows the video signal from a mini DVI equipped device to be output to any VGA monitor - a cost-effective solution that lets you add an external display to an Apple MacBook or iMac computer, creating a simple dual display setup.

The StarTech.com Advantage
  • Replace worn-out or missing Mabook and iMac video adapters with this high quality, Mini DVI to VGA Video Cable Adapter
  • Carry an extra adapter in your laptop bag
  • Backed by StarTech.com lifetime warranty
Product Numbers
Dell Harmony A3082980
TechData Dis 41450N
ASI Distribution USA 82864
D and H MDVIVGAMF
Ingram Micro USA V07333
Synnex US STA-MDVIVGAMF
UPC Code 065030832007
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A Mini-DVI (32 pin) Male
Connector B VGA (15 pin; High Density D-Sub) Female
Physical Characteristics
Color White
Cable Length 8 in [203.2 mm]
Special Notes / Requirements
Note This product is not manufactured or endorsed by Apple Computer Inc.
Packaging Information
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - Mini DVI to VGA Video Cable Adapter for Macbooks and iMacs
Certifications, Reports and Compatibility