RCA to F Type Coaxial Adapter M/F
RCACOAXMFConvert an RG6 Coax cable into a RCA cable
$6.99 USD
In Stock: United States : 599
The RCACOAXMF one-piece RCA to F Type Coax Cable converter features an RCA (male) connector as well as an F Type Coax female connector, letting you convert an RG6 Coax cable into a RCA cable.
This RCA to RG6 F Type Coax Cable Adapter is gold plated to maximize conductivity and resist corrosion, and is backed by our lifetime warranty.
The StarTech.com Advantage
- The gold plated adapter resist corrosion and increased conductivity between the RCA connector and Coax cable
Features
- Convert RCA to Shielded Coax cable for long runs
- Gold plated for maximum conductivity
Applications
- Use existing Coax cable runs to extend an Composite RCA signal over a longer distance
Product Numbers
| Dell Harmony | A3840788 |
| TechData Dis | 47473V |
| ASI Distribution USA | 102892 |
| Ingram Micro USA | CT6271 |
| Synnex US | STA-RCACOAXMF |
| UPC Code | 065030839150 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Gold |
| Connector(s) | |
| Connector A | 1 - RCA Male |
| Connector B | 1 - Type F (RF Coax) Female |
| Physical Characteristics | |
| Color | Gold |
| Product Weight | 0.2 oz [6.5 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.7 oz [20 g] |
| What's in the Box | |
| Included in Package | 1 - Coax to RCA Male Adapter |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- RCACOAXMF_Datasheet.pdf
English - RCACOAXMF_Datasheet-ES.pdf
Español - RCACOAXMF_Datasheet-FR.pdf
Français - RCACOAXMF_Datasheet-IT.pdf
Italiano - RCACOAXMF_Datasheet-NL.pdf
Nederlands