Bulk 28 AWG 9-Conductor Wire- By the Foot
WIR9C $5.99 USD
In Stock: United States : 2685
Only the best-quality components are used when StarTech.com’s expert manufacturing team creates our bulk cabling. Our Bulk 28 AWG 9-Conductor Wire is an 9 Conductor UL2464 AWG with foil and braid shield (984 ft.). Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Product Numbers
| UPC Code | 065030774741 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 9 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-Mylar Foil with Braid |
| Physical Characteristics | |
| Color | Gray |
| Wire Gauge | 28 AWG |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Bulk 9 Conductor Wire |
Downloads
Data Sheet(s)
- WIR9C_Datasheet.pdf
English - WIR9C_Datasheet-ES.pdf
Español - WIR9C_Datasheet-FR.pdf
Français - WIR9C_Datasheet-IT.pdf
Italiano - WIR9C_Datasheet-NL.pdf
Nederlands
