Bulk UL2919 28 AWG 25-Pair (50C) Wire
WIR50C $5.99 USD
In Stock: United States : 260
Only the best-quality components are used when StarTech.com’s expert manufacturing team creates our bulk cabling. Our Bulk UL2919 28 AWG 25-Pair (50C) Wire is a 50 conductor UL2919 AWG with foil and braid shield, 25 twisted pairs, and PVC sheath. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
Product Numbers
| UPC Code | 065030774710 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Bulk UL2919 25 Pair (50C) Wire |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- WIR50C_Datasheet.pdf
English - WIR50C_Datasheet-ES.pdf
Español - WIR50C_Datasheet-FR.pdf
Français - WIR50C_Datasheet-IT.pdf
Italiano - WIR50C_Datasheet-NL.pdf
Nederlands
