Clearance
5-pin DIN Female Solder Connector
C5DSF $0.53 USD
If you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts a 5 MiniDIN female connector at the end of bulk cable.
Product Numbers
| UPC Code | 065030775151 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - AT Keyboard (5 pin; DIN; IBM AT) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 5 Pin DIN Female Solder Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C5DSF_Datasheet.pdf
English - C5DSF_Datasheet-ES.pdf
Español - C5DSF_Datasheet-FR.pdf
Français - C5DSF_Datasheet-IT.pdf
Italiano - C5DSF_Datasheet-NL.pdf
Nederlands
