6 Pin MiniDIN Male Solder Connector
C6PSM $9.99 USD
In Stock: United States : 57
Prices may be lower from Resellers: View all Resellers View all Distributors
This 6-pin MiniDIN Male Solder Connector kit lets you terminate bulk cable with a 6 MiniDIN male connector.
Product Numbers
| UPC Code | 065030775182 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Pin MiniDIN Male Solder Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C6PSM_Datasheet.pdf
English - C6PSM_Datasheet-ES.pdf
Español - C6PSM_Datasheet-FR.pdf
Français - C6PSM_Datasheet-IT.pdf
Italiano - C6PSM_Datasheet-NL.pdf
Nederlands

