6-pin MiniDIN Female Solder Connector
C6PSF $5.99 USD
In Stock: United States : 2
Prices may be lower from Resellers: View all Resellers View all Distributors
If you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts a 6 MiniDIN female connector at the end of bulk cable.
Product Numbers
| UPC Code | 065030775175 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Pin MiniDIN Female Solder Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C6PSF_Datasheet.pdf
English - C6PSF_Datasheet-ES.pdf
Español - C6PSF_Datasheet-FR.pdf
Français - C6PSF_Datasheet-IT.pdf
Italiano - C6PSF_Datasheet-NL.pdf
Nederlands

