8 MiniDIN Female Solder Connector
C8DSF $6.99 USD
If you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts a 8 MiniDIN female connector at the end of bulk cable.
Product Numbers
| UPC Code | 065030775199 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - Mini-DIN (8 pin) Female |
| Physical Characteristics | |
| Product Length | 8 ft [2.4 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 MiniDIN Female Solder Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C8DSF_Datasheet.pdf
English - C8DSF_Datasheet-ES.pdf
Español - C8DSF_Datasheet-FR.pdf
Français - C8DSF_Datasheet-IT.pdf
Italiano - C8DSF_Datasheet-NL.pdf
Nederlands
