Clearance
*D*8 MiniDIN Male Solder Connector
C8DSM $1.58 USD
If you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts a 8 MiniDIN male Macintosh connector at the end of bulk cable.
Product Numbers
| UPC Code | 065030775205 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - Mini-DIN (8 pin) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 MiniDIN Male Solder Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C8DSM_Datasheet.pdf
English - C8DSM_Datasheet-ES.pdf
Español - C8DSM_Datasheet-FR.pdf
Français - C8DSM_Datasheet-IT.pdf
Italiano - C8DSM_Datasheet-NL.pdf
Nederlands
