Assembled HD15 Male Solder D-SUB Connector
C15PSM $5.99 USD
In Stock: United States : 299
StarTech.com's Assembled DB15 Male Solder D-SUB Connector offers a cost-effective solution for creating DB15M-terminated cables.
Product Numbers
| UPC Code | 065030775007 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB15 Male Solder Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C15PSM_Datasheet.pdf
English - C15PSM_Datasheet-ES.pdf
Español - C15PSM_Datasheet-FR.pdf
Français - C15PSM_Datasheet-IT.pdf
Italiano - C15PSM_Datasheet-NL.pdf
Nederlands





