DB9 Serial Female D-Sub Crimp Connector
C9PCF $5.99 USD
In Stock: United States : 804
This DB9 Female Crimp Connector kit lets you terminate bulk cable with a high quality DB9 female connector.
Product Numbers
| TechData Dis | 08783Q |
| Synnex US | STA-C9PCF |
| UPC Code | 065030775212 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB9 Female Crimp Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C9PCF_Datasheet.pdf
English - C9PCF_Datasheet-ES.pdf
Español - C9PCF_Datasheet-FR.pdf
Français - C9PCF_Datasheet-IT.pdf
Italiano - C9PCF_Datasheet-NL.pdf
Nederlands









