Clearance
*D*HPDB68 Male Internal IDC Connector
CHPDB68MINT $2.63 USD
In Stock: United States : 2
If you fancy making your own cables, then you’ll need some of StarTech.com’s round cable connectors. This kit puts a Half Pitch DB68 Male Internal connector at the end of bulk cable.
Product Numbers
| UPC Code | 065030775274 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - HPDB68 SCSI-3 (68 pin; Half-Pitch; IDC68) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - HPDB68 Male Internal IDC Connector |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CHPDB68MINT_Datasheet.pdf
English - CHPDB68MINT_Datasheet-ES.pdf
Español - CHPDB68MINT_Datasheet-FR.pdf
Français - CHPDB68MINT_Datasheet-IT.pdf
Italiano - CHPDB68MINT_Datasheet-NL.pdf
Nederlands
