High Density DB15 Male VGA Solder Connector
C15HPSM $6.99 USD
In Stock: United States : 1475
This High Density DB15 Male VGA Solder connector kit lets you terminate bulk cable with a high quality DB15 connector.
Product Numbers
| Synnex US | STA-C15HPSM |
| UPC Code | 065030774949 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - VGA (15 pin; High Density D-Sub) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - DB15H VGA Connector Solder Type Male |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- C15HPSM_Datasheet.pdf
English - C15HPSM_Datasheet-ES.pdf
Español - C15HPSM_Datasheet-FR.pdf
Français - C15HPSM_Datasheet-IT.pdf
Italiano - C15HPSM_Datasheet-NL.pdf
Nederlands










