8in Power Extension Cable for ATX Motherboards
ATXPOWEXT $8.99 USD
In Stock: United States : 218
This 8" Power Extension Cable for ATX Motherboards is a cost-effective and convenient solution for extending the power cable on your ATX Motherboard to make sure the connection you need is within reach.
The StarTech.com Advantage
- Allows the motherboard connector on ATX power supplies to be extended
Features
- Extends the length of ATX motherboard power supply cable
Applications
- Ideal for tower cases
- Designed for all ATX-style motherboards
Product Numbers
| TechData Dis | 292909 |
| ASI Distribution USA | 114732 |
| D and H | ATXPOWEXT |
| Ingram Micro USA | Q42640 |
| Synnex US | STA-ATXPOWEXT |
| UPC Code | 065030783286 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - ATX Power (20 pin; v 1.x) Male |
| Connector B | 1 - ATX Power (20 pin; v 1.x) Female |
| Physical Characteristics | |
| Cable Length | 8 in [204 mm] |
| Product Length | 8 in [203.2 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 8" ATX Power Extension Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- ATXPOWEXT_Datasheet.pdf
English - ATXPOWEXT_Datasheet-ES.pdf
Español - ATXPOWEXT_Datasheet-FR.pdf
Français - ATXPOWEXT_Datasheet-IT.pdf
Italiano - ATXPOWEXT_Datasheet-NL.pdf
Nederlands



















