Discontinued
LP4 to 2x LP4 Power Y Splitter Cable M/F - Bulk
PYO2LBULKThis LP4 Y-Splitter Cables features one LP4 male connector that breaks out into two LP4 female connectors, providing a cost-effective solution for connecting two LP4 peripheral devices (CD/DVD-ROM drives, IDE hard drives etc.) to a single LP4 connector provided by the computer power supply.
The StarTech.com Advantage
- Free up connections on the power supply by attaching two LP4 peripherial devices on a single connection
- Easy to use and install
- Backed by StarTech'coms lifetime warranty
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| Connector B | 2 - LP4 (4 pin; Molex Large Drive Power) Female |
| Physical Characteristics | |
| Product Length | 9.1 in [230 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Bulk Packed Computer Power Splitter Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PYO2LBULK_Datasheet.pdf
English - PYO2LBULK_Datasheet-ES.pdf
Español - PYO2LBULK_Datasheet-FR.pdf
Français - PYO2LBULK_Datasheet-IT.pdf
Italiano - PYO2LBULK_Datasheet-NL.pdf
Nederlands
