CHECKOUT Your Cart: Empty

SATA Power Cable Adapter

GCSATAFF

Join two SATA power cables together to make a longer cable

$7.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 135
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This SATA power cable adapter provides two male SATA power ports, offering a cost-effective way to combine two SATA power cables into a longer SATA power cable.

The StarTech.com Advantage
  • A cost-effective solution - couple two Sata power cables together and eliminate the need of replacing existing cables
  • Easy to use and install
  • Backed by StarTech.com lifetime warranty
Product Numbers
Dell Harmony A5340157
TechData Dis 41337N
Ingram Micro USA V06744
Synnex US STA-GCSATAFF
UPC Code 065030832113
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Connector(s)
Connector A 1 - SATA Power (15 pin) Plug
Connector B 1 - SATA Power (15 pin) Plug
Physical Characteristics
Color Black
Packaging Information
Shipping (Package) Weight 0 lb [0 kg]
What's in the Box
Included in Package SATA Power Cable Adapter
Certifications, Reports and Compatibility