18in Dual Drive Ultra ATA IDE Hard Drive Cable
IDE18BULK $5.99 USD
In Stock: United States : 391
Prices may be lower from Resellers: View all Resellers View all Distributors
This 18in Dual Drive IDE Cable features an IDC 40 Female connector on one end, and dual IDC 40 Female connectors on the other, providing a cost-effective connection from an IDE host to slave and master IDE drives using a single cable. Backed by Lifetime Warranty.
The StarTech.com Advantage
- A cost-effective solution for connecting host to salve and master IDE drives using a single cable
- Easy to use and install
- Backed by StarTec.com's lifetime warranty
Product Numbers
| UPC Code | 065030778244 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 2 - IDE (40 Pin; EIDE/PATA) Female |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 18 in [457.2 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 18 Inch Dual Drive IDE Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- IDE18BULK_Datasheet.pdf
English - IDE18BULK_Datasheet-ES.pdf
Español - IDE18BULK_Datasheet-FR.pdf
Français - IDE18BULK_Datasheet-IT.pdf
Italiano - IDE18BULK_Datasheet-NL.pdf
Nederlands

