Micro SATA to SATA Adapter Cable with Power
MCSATAADAPConnect a 5V or 3.3V Micro SATA hard drive to a standard SATA controller and SATA power supply connection
$18.99 USD
In Stock: United States : 534
The MCSATAADAP Micro SATA to SATA adapter lets you connect a 5V or 3.3V Micro SATA hard drive to a standard SATA controller and SATA power supply connection, providing both data and power to the drive.
The StarTech.com Advantage
- Eliminate the need to replace your SATA controller, by connecting a 5V or 3.3V Micro SATA drive to a standard SATA controller and SATA power supply connection
- Backed by StarTech.com's lifetime warranty
Features
- Compliant with Serial ATA III Specifications
Applications
- Connect Micro SATA hard drives to older SATA controllers
Product Numbers
| Dell Harmony | A3287705 |
| TechData Dis | 01888S |
| ASI Distribution USA | 86098 |
| D and H | MCSATAADAP |
| Ingram Micro USA | CC8696 |
| Synnex US | STA-MCSATAADAP |
| UPC Code | 065030835800 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - Micro SATA (16 pin; Data & Power) Receptacle |
| Connector B | 1 - SATA Data & Power Combo (7+15 pin) Plug |
| Physical Characteristics | |
| Product Length | 1.8 in [46 mm] |
| Product Width | 1.4 in [34.5 mm] |
| Product Weight | 0.7 oz [20 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | Micro SATA to SATA Adapter Cable with Power |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- MCSATAADAP_Datasheet.pdf
English - MCSATAADAP_Datasheet-ES.pdf
Español - MCSATAADAP_Datasheet-FR.pdf
Français - MCSATAADAP_Datasheet-IT.pdf
Italiano - MCSATAADAP_Datasheet-NL.pdf
Nederlands