100cm Serial Attached SCSI SAS Cable - SFF-8470 to 4x eSATA
SAS70S4100Provide reliable, high-performance drive and backplane connectivity
$129.99 USD
In Stock: United States : 44
This 1m SAS Cable (SFF-8470 to 4x eSATA) provides reliable, high-performance external or internal drive and backplane connectivity and is backed by a lifetime warranty, ensuring optimized functionality and durability.
The StarTech.com Advantage
- Provides reliable, high-performance drive and backplane connectivity
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A1497061 |
| TechData Dis | 61939H |
| ASI Distribution USA | 88784 |
| Ingram Micro USA | N72324 |
| Synnex US | STA-SAS70S4100 |
| UPC Code | 065030826464 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 2 twisted pair |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Triple Shielding (Dual foil and braid) |
| Connector(s) | |
| Connector A | 1 - SFF-8470 (32 pin; Infiniband; External SAS) Plug |
| Connector B | 4 - eSATA (7 pin; Data) Receptacle |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 28 AWG |
| Product Length | 39.4 in [100 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 100cm Serial Attached SCSI SAS Cable - SFF-8470 to 4x eSATA |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SAS70S4100_Datasheet.pdf
English - SAS70S4100_Datasheet-ES.pdf
Español - SAS70S4100_Datasheet-FR.pdf
Français - SAS70S4100_Datasheet-IT.pdf
Italiano - SAS70S4100_Datasheet-NL.pdf
Nederlands



















