400 cm External Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8088
ISAS88704 $164.99 USD
In Stock: United States : 64
This 4m SAS cable features a SFF-8470 (Infiniband) connector and a SFF-8088 (external mini-SAS) connector - designed for high-performance networks, servers, workstations and desktops.
The SFF-8470 to SFF-8088 SAS cable is constructed of high quality materials and is backed by Lifetime Warranty.
Features
- Compatible with many servers, including:
# BM MegaRAID 8480
# IBM System Storage EXP3000
# IBM x3850 (8864)
# IBM x3800 (8866)
# IBM x3655 (7985)
# IBM x3455 (7984,7986)
# IBM x3250 (4364,4365)
Applications
- Equivalent / Replacement cable for
IBM 39R6471 - 3M SAS Cable for MegaRAID 8480
Product Numbers
| Dell Harmony | A3602384 |
| TechData Dis | 61937H |
| ASI Distribution USA | 88340 |
| Ingram Micro USA | N72320 |
| Synnex US | STA-ISAS88704 |
| UPC Code | 065030825238 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 8 Twisted Pair |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-polyester foil with tinned copper braid |
| Connector(s) | |
| Connector A | 1 - SFF-8470 (32 pin; Infiniband; External SAS) Plug |
| Connector B | 1 - SFF-8088 (26-pin; External Mini-SAS) Plug |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 26 AWG |
| Cable Length | 157.5 in [400 cm] |
| Diameter | 8.763mm |
| Product Length | 13.1 ft [4 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
Downloads
Data Sheet(s)
- ISAS88704_Datasheet.pdf
English - ISAS88704_Datasheet-ES.pdf
Español - ISAS88704_Datasheet-FR.pdf
Français - ISAS88704_Datasheet-IT.pdf
Italiano - ISAS88704_Datasheet-NL.pdf
Nederlands



















