50cm Internal Mini-SAS Cable SFF-8087 To SFF-8087 w/ Sidebands
SAS878750 $40.99 USD
In Stock: United States : 118
StarTech.com's internal Mini-SAS cable (with Sidebands) features SFF-8087 connectors, helping you transmit, manage and protect critical data and digital content.
Designed to provide durable connectivity for high-performance networks, servers, workstations and desktops, this Mini-SAS cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Confidently transmit, manage and protect critical data and digital content
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A1497064 |
| TechData Dis | 61943H |
| ASI Distribution USA | 83200 |
| Ingram Micro USA | N72328 |
| Synnex US | STA-SAS878750 |
| UPC Code | 065030826488 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 32 |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Aluminum-polyester foil |
| Connector(s) | |
| Connector A | 1 - SFF-8087 (36 Pin; Internal Mini-SAS) Plug |
| Connector B | 1 - SFF-8087 (36 Pin; Internal Mini-SAS) Plug |
| Physical Characteristics | |
| Wire Gauge | 32 AWG |
| Product Length | 19.7 in [50 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
Certifications, Reports and Compatibility
Related Products
SAS8787100 100cm Serial Attached SCSI SAS Cable - SFF-8087 to SFF-8087 Provide durable connectivity for high-performance networks, servers, workstations and desktops
$65.99
SAS7070S100 100cm Serial Attached SCSI SAS Cable - SFF-8470 to SFF-8470 Provide reliable, high-performance drive and backplane connectivity
$125.99
SAS70S4100 100cm Serial Attached SCSI SAS Cable - SFF-8470 to 4x eSATA Provide reliable, high-performance drive and backplane connectivity
$129.99
Downloads
Data Sheet(s)
- SAS878750_Datasheet.pdf
English - SAS878750_Datasheet-ES.pdf
Español - SAS878750_Datasheet-FR.pdf
Français - SAS878750_Datasheet-IT.pdf
Italiano - SAS878750_Datasheet-NL.pdf
Nederlands
















