Cables / Drive Cables / SATA Cables
SATA Cables
Our high quality Serial ATA (SATA) cables are designed to provide maximum durability and performance. We carry a huge selection of SATA cables, including straight SATA cables and Angled SATA cables, in a variety of lengths, with a wide selection of connectors available.
Cable Length
-- 6 in [152.4 mm]
-- 8 in [203.2 mm]
-- 10 in [254 mm]
-- 11.8 in [300 mm]
-- 12 in [304.8 mm]
-- 18 in [457.2 mm]
-- 24 in [609.6 mm]
-- 36 in [914.4 mm]
-- 8 in [203.2 mm]
-- 10 in [254 mm]
-- 11.8 in [300 mm]
-- 12 in [304.8 mm]
-- 18 in [457.2 mm]
-- 24 in [609.6 mm]
-- 36 in [914.4 mm]
Product Family
Viewing 1 to 10 of 49 Results
SATA12 12in SATA Serial ATA Cable This high quality SATA cable is designed for connecting SATA drives even in tight spaces.
$7.99
SATA18 18in SATA Serial ATA Cable Create a durable connection between your SATA hard drive and motherboard SATA connector
$7.99
SATA18RA1 18in SATA to Right Angle SATA Serial ATA Cable A space-saving, right angle SATA hard drive cable, for installations in tight spaces.
$7.99
SATA24LA1 24in SATA to Left Angle SATA Serial ATA Cable Make a left-angled connection to your SATA drive, for installation in tight spaces
$7.99
LSATA8 8in Latching SATA to SATA Cable - F/F Secure latching SATA cable designed for new system boards and SATA hard drives
$7.99
SATA10POW 10in SATA Serial ATA Data and Power Combo Cable Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply
$8.99
LSATA12 12in Latching SATA Cable Latching SATA connectors, for securely fastened hard drive installations.
$7.99
SATA18LA1 18in SATA to Left Angle SATA Serial ATA Cable - F/F Make a left-angled connection to your SATA drive, for installation in tight spaces
$7.99
SATA6POW 6in SATA Serial ATA Data and Power Combo Cable Power your Internal SATA hard drive from an LP4 / Molex connector on your Power Supply
$8.99