1 Port SATA and Power Slot Plate Adapter
SATAPOWPLAT1This SATA data and power Slot Plate Adapter adds external data and power support to any existing Serial ATA controller - a perfect addition to systems requiring connections to eSATA external storage.
Installation is easy: just insert the plate into an open I/O slot on your computer and connect the cables to an LP4 power plug and the Serial ATA connectors on your motherboard or controller card.
The SATA data/power plate adapter features a slim SATA data cable that minimizes airflow obstruction and is backed by our lifetime warranty.
Features
- Compliant with Serial ATA III Specifications
- Fast data transfer rate of up to 6 Gbps
- Slot plate includes an internal power connector
- Fits in any PCI slot
- Easy installation and set up in minutes
- Provides 1 external Serial ATA port to your computer
- Built in 1ft cable connects to a Serial ATA controller card
Applications
- Slot plate allows you to use external Serial ATA devices for fast and easy connectivity
Product Numbers
| Dell Harmony | A1132926 |
| TechData Dis | 294827 |
| Ingram Micro USA | C99005 |
| Synnex US | STA-SATAPOWPLAT1 |
| UPC Code | 065030802765 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| 1 - SATA (7 pin; Data) Receptacle | |
| Connector B | 1 - SATA Data & Power Combo (7+15 pin) Plug |
| Performance | |
| Type and Rate | SATA III (6 Gbps) |
| Physical Characteristics | |
| Color | Red |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 Port SATA and Power Slot Plate Adapter |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- SATAPOWPLAT1_Datasheet.pdf
English - SATAPOWPLAT1_Datasheet-ES.pdf
Español - SATAPOWPLAT1_Datasheet-FR.pdf
Français - SATAPOWPLAT1_Datasheet-IT.pdf
Italiano - SATAPOWPLAT1_Datasheet-NL.pdf
Nederlands




















