18in Right Angle SATA Cable with LP4 Adapter
SATA18POWRAConnect a SATA drive to an LP4 power supply connection and to the motherboard SATA controller connection
This 18in Right Angle Serial ATA Cable with LP4 Adapter makes migration to SATA that much easier. The SATA cable features a right-angled combination SATA data and power connector that breaks out into one LP4 power (male) connector and one SATA female data connector - allowing you to connect a Serial ATA drive to a power supply that may not offer a SATA power connector, as well as to the motherboard SATA controller.
The data segment of the cable uses the 7-pin SATA architecture to keep the cable ultra-thin, narrow and flexible, giving you more room and better airflow inside your case. SATA’s keyed connectors prevent broken or bent pins and allow a firmly seated connection with minimal pressure.
Designed and constructed to provide a dependable and convenient SATA connection, the Right Angled Serial ATA Data Cable with LP4 Adapter is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Fast and easy way to connect Serial ATA/150 hard drives to an internal power source
- Compatible with both 3.5” and 2.5” Serial ATA devices
Features
- Meets current Serial ATA specifications and ensures maximum performance and reliability
- Serial ATA cable with power adapter offers 6 inches in cable length
- Compliant with Serial ATA III Specifications
Fast data transfer rate of up to 6 Gbps
Applications
- For use in servers and storage subsystems
- ATA Drive Arrays
- Mini tower computers
- Compatible with all Serial ATA Hard Drives
Product Numbers
| Dell Harmony | A2957852 |
| ASI Distribution USA | 88381 |
| D and H | SATA18POWRA |
| Ingram Micro USA | CH4519 |
| Synnex US | STA-SATA18POWRA |
| UPC Code | 065030832168 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Connector(s) | |
| Connector A | 1 - LP4 (4 pin; Molex Large Drive Power) Male |
| 1 - SATA (7 pin; Data) Receptacle | |
| Connector B | 1 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Performance | |
| Type and Rate | SATA III (6 Gbps) |
| Physical Characteristics | |
| Color | Red |
| Cable Length | 18 in [457.2 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 18in Right Angle SATA Cable with LP4 Adapter |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- SATA18POWRA_Datasheet.pdf
English - SATA18POWRA_Datasheet-ES.pdf
Español - SATA18POWRA_Datasheet-FR.pdf
Français - SATA18POWRA_Datasheet-IT.pdf
Italiano - SATA18POWRA_Datasheet-NL.pdf
Nederlands
















