Clearance
6 ft External HPDB50 SCSI2 Cable - M/M
SCSI22 $11.99 USD
In Stock: United States : 2
This 6ft External SCSI2 Cable (HPDB50 M/M), lets you connect external SCSI devices to a host adapter or attach SCSI devices together in a daisy chain configuration.
Featuring full support for FAST SCSI transfer rates, StarTech.com external SCSI2 cables are supported with a lifetime warranty that ensures top quality construction and dependability.
The StarTech.com Advantage
- Dasiy chain your SCSI devices with this high quality, 6ft External HPDB50 SCSI2 Cable
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects external SCSI devices to host adapter
- Daisy chains external SCSI devices
- Fully supports FAST SCSI transfer rates
Product Numbers
| Dell Harmony | A0001802 |
| UPC Code | 065030772617 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - HPDB50 SCSI-2 (50 pin; Half-Pitch; IDC50) Male |
| Connector B | 1 - HPDB50 SCSI-2 (50 pin; Half-Pitch; IDC50) Male |
| Performance | |
| Maximum Cable Length | 9.8 ft [3 m] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Ft. External SCSI2 Cable 50-50 |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCSI22_Datasheet.pdf
English - SCSI22_Datasheet-ES.pdf
Español - SCSI22_Datasheet-FR.pdf
Français - SCSI22_Datasheet-IT.pdf
Italiano - SCSI22_Datasheet-NL.pdf
Nederlands













